IESNA:LM-63-2002
[TEST]P1062204
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2406-143-83)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]8/7/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S125RDR-H850D927-X4F0-XX-UDD-SVL-W
[LUMINAIRE]DEFINE 5 WHITE REGRESSED DIRECT RECESSED HOUSING WITH SILVER STRAIGHT BLADE LOUVER WITH DIFFUSER
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1008
TILT=NONE
1 -1 1 37 5 1 1 0.390833 4 0
1 1 23.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
695.7 689.8 672.8 649.1 621 589.2 555.9 519.7 482 444.3
405.1 365.2 325.3 285.4 244.7 205.5 164.9 124.9 90.2 69.5
60.6 52.5 45.8 38.4 32.5 26.6 21.4 17.7 14.8 12.6
10.4 8.9 7.4 5.9 4.4 3 0
695.7 696.4 681.6 659.5 633.6 604 572.2 538.9 501.2 465
427.3 388.1 348.9 310.5 270.6 231.4 193 153.8 116.8 84.3
65.1 55.4 48.1 41.4 34 28.1 22.9 18.5 15.5 14.8
14 13.3 11.1 8.9 7.4 6.7 0
695.7 692 681.6 666.1 646.1 621.7 595.1 566.3 535.2 502
468.7 434 398.5 363 327.5 292 257.3 222.5 188.5 153.8
122 91.7 67.3 53.2 47.3 42.1 37 31.1 25.9 20.7
17 14 11.8 9.6 8.9 7.4 0
695.7 692 686.8 678.7 666.8 650.6 632.1 610.7 585.5 558.9
532.3 504.9 475.4 445.1 414.7 383.7 352.6 321.6 291.3 260.2
231.4 204.8 176 147.9 122 96.1 71 50.3 34.7 25.1
17.7 14 11.1 9.6 8.1 6.7 0
695.7 692 692.7 687.5 678.7 668.3 655.8 639.5 621 601
579.6 555.9 532.3 507.2 481.3 455.4 429.5 401.4 373.3 346
319.4 290.5 261 230.7 200.3 166.3 133.8 102.8 72.5 45.8
22.2 12.6 10.4 8.1 5.9 4.4 0
